• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

AAT-MWME-P
NEMA-Rated Wireless Wall-Mount Enclosure
NEMA-Rated Wireless Wall-Mount Enclosure; 11.5"W (292 mm) x 9.5"D (241 mm) x 4.5"L (114 mm); Gray
$383.57
Contact a sales rep
Documentation
Description

NEMA-Rated Wireless Wall-Mount Enclosure Overview

Wall-mounted wireless access point enclosure designed for warehouse, manufacturing, lightweight industrial and exterior use. Single door is attached with a continuous steel hinge and secured by padlock through a stainless steel padlock hasp. A gasket seals the interior at closure.

Key Features and Benefits

  • Enclosure is completely sealed; drill cable entry holes to fit application
  • Enclosure: fiberglass reinforced polyester, gray
  • Enclosure: 11-1/2"H x 9-1/2"W x 4-1/2"D (292 mm x 180 mm x 80 mm)
  • Customer must provide installation and cable access hardware
  • NEMA 1, 2, 3, 3R, 4, 4X, 12, and 13

 

View Product Documentation