Cart
Loading...
Loading... 20017-071
Hex Nuts 1/4-20; Zinc
MSRP $2.48
| Nominal Size | 1/4-20 |
| Color | Zinc Plated |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 1/4-20; |
| Shipping Weight | 0.008 LB (0 kg) |
Hex Nuts 1/4-20; Zinc
| Nominal Size | 1/4-20 |
| Color | Zinc Plated |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 1/4-20; |
| Shipping Weight | 0.008 LB (0 kg) |