Cart
Loading...
Loading... 04002-001
Washers: Type A Plain 5/8" Wide; Gold
MSRP $1.38
| Nominal Size | 5/8" |
| Color | Gold |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 5/8" |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 18" (457 mm) |
| Ship Height | 15" (38 cm) |
| Shipping Weight | 0.08 LB (0.04 kg) |