Conduit Gland Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview
The Conduit Gland Bracket is used to protect the wiring output to rigid or flexible conduits on the Pemsa® Rejiband® Wire Mesh Cable Tray. It features tool-less installation with the Quick Click System by attaching to the side or base of the Tray. Compatible with all tray sizes and available in two finishes.

Features and benefits
  • Protects wiring output to rigid or flexible conduits
  • Compatible with conduit fitting sizes 3/8”, ½” or ¾” (PG13, PG16, PG21, M20 and M25)
  • Compatible with several conduit diameters
  • BLACK C8® finish option meets IEC 61537 corrosion resistance class 8 and is suitable for outdoor installations and aggressive environments
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters