Mini Universal Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

Features and Benefits

  • Tool-less installation onto Rejiband tray with Click System
  • Compatible with 4” (100 mm) and 6” (150 mm) wide Trays
  • Simple and quick assembly without the need of special tools
  • Supports can be mounted on the side or base of the tray
  • Order wall or component installation hardware separately
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters