Central Hanging Plate for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

Features and Benefits

  • The ceiling mount allows the placement of cables into the tray from the side
  • Compatible with trays that are 4” (100mm), 6” (150 mm) or 8” (200 mm) wide
  • Compatible with ¼” (M6), 5/16” (M8) and 3/8” (M10) threaded rods
  • Electrogalvanized finish and high corrosion resistance BLACK C8® finish options are available
  • Order installation hardware separately
  • Sold in packs of 20
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters