Omega SPLUS Ceiling Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview
Features and benefits:
  • Tool-less installation of Rejiband tray with Click System allows quick installation and saves valuable time
  • C-shape design provides unobstructed access to the side of the tray
  • Available in 4” (100 mm), 6” (150 mm), 8” (200 mm), 12” (300 mm) and 16” (400 mm) width configurations
  • Plastic insert guides and protectors are included to improve installation and protect the installer
  • Features reinforced Omega profile
  • BLACK C8® finish option meets IEC 61537 corrosion resistance class 8 and is suitable for outdoor installations and aggressive environments
  • Sold in packs of 4
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (10 Product Options)
Product Number Tray Width Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters