Omega SPLUS Channel for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

Features and Benefits

  • Installation with a single central threaded rod on Trays up to 12” (300 mm) width allows the placement and removal of cables from the side
  • You can place threaded rods at the end of any width channel for a trapeze-like support
  • Tool-less Click system allows fast installation of Rejiband Tray, saving valuable time
  • Includes plastic insert guides and protectors for ease of installation and to protect the installer
  • Omega reinforcement increases the load capacity
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
  • Tray Width
  • Finish/ Color
Explore Sizes & Options (14 Product Options)
Product Number Tray Width Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters