Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

52021-960
RMR® Wall-Mount Right Angle
RMR Wall-Mount Right Angle; 8.5"H x 20.9"W x 14"D (216 mm x 531 mm x 356 mm); Hinged Cover; For up to Two Cells; White
$276.66
Contact a sales rep
Description

RMR® Wall-Mount Right Angle Overview

The RMR® Wall-Mount Right Angle conveniently mounts and protects up to two small cell radio nodes or access points (APs) on the wall in locations with high or inaccessible ceilings.

Advantages:
  • Wireless Coverage – Design allows small cells to be mounted in the preferred horizontal orientation for optimal wireless coverage
  • Space-saving Capability - Install and secure up to two small cells in one location
  • Convenient Mounting - Can be mounted directly over telecommunications outlet, concealing outlet, connectors and cabling

Key Features:
  • Wedge shaped, right-angle mounting bracket with locking cover is ideal in applications with high or inaccessible ceilings or locations where it is hard or difficult to penetrate ceilings
  • Accommodates two small cells or access points
  • Sidewalls feature knockouts for trade size 1" (25.4 mm) conduit connectors
  • Hinged, snap-down cover conceals cabling
  • Supports up to 25 lbs (11.4 kg) of equipment
  • Mounting features to directly attach Huawei Lampsight; Single/double gang junction box and T-bar mounting bracket features for other vendors’ small cells 
View Product Documentation