Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

52020-G00
RMR® Wall-Mount Enclosure
RMR Wall-Mount Enclosure; Type 4; 32"H x 20"W x 9"D (813 mm x 508 mm x 229 mm); Hinged Locking Solid Single Door; Dual Double-Bit Latches; Wall-Mount Brackets; Rear Mounting Panel; Hammer Gray
$1,094.38
Contact a sales rep
Description

RMR® Wall-Mount Enclosure Overview

RMR® Wall-Mount Enclosure provide NEMA Type 4 protection for small cell radio nodes or wireless access points (APs), antennas and small switches located in harsh environments. 

Advantages:
  • Environmental Protection – Advanced formed-in-place foam gasket technology provides UL and NEMA Type 4 for indoor and outdoor spaces
  • Equipment Support - Removable back plate for equipment mounting. Removable top plug provides opening for antennae mounting
  • Equipment Security – Keyed latch and ability to wall-mount provides an added layer of security

Key Features:
  • Single solid door
  • Prepunched 1" (25.4 mm) diameter hole for attaching external antenna
  • Removable back mounting plate is preinstalled for quick deployment
  • Keyed Ch751 1/4 Turn Latch for added security; Includes 2 mechanical keys
  • Integrated mounting holes on the rear provide easy installation; Includes (1) Wall-Mounting Bracket Kit
  • Bonding studs and wires included to facilitate grounding
  • Supports up to 200 lb (90.7 kg) of equipment
  • Powder-coated Hammer Gray RAL 7035
View Product Documentation