Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR® Wireless Wall-Mount Enclosure
Helpful Downloads & Links
Overview
RMR® Wireless Wall-Mount Enclosures provide NEMA protection for small cell radio nodes or wireless access points (APs) located in warehouses, manufacturing floors and outdoor spaces.

Advantages
  • Signal Performance – Rugged fiberglass reinforced polyester material does not interfere with wireless signals
  • Environmental Protection – Enclosures are UL Type and NEMA Type rated for indoor and outdoor spaces
  • Equipment Support – Removable back plate is prepunched to accommodate a variety of small cell radio nodes or wireless APs

Key Features
  • Enclosure is completely sealed
  • UL Listed - for use with industrial equipment in ordinary locations
  • Enclosures meet NEMA Type 1, 2, 3, 3R, 4, 4X, 12, and 13
  • Continuous steel hinge with stainless steel padlock hasps to secure equipment
  • Large enclosure is available with solid or plexiglass viewing door
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (3 Product Options)
Product Number Type Price (USD MSRP)
No Products Matching Your Filters