• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Standard Wall-Mount Disconnect Enclosure, Type 4x, Stainless Steel, with Solid Double Door
Overview
NEMA Type 4 or 4X enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with liquid. Stainless steel enclosures provide Type 4X protection ratings with an increased level of corrosion resistance.
  • Designed for NEMA 4 or 4X applications. Also meets NEMA Type 1, 2, 3, 5, 12 and 3R with drain  hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Standard cutout accepts most standard disconnect handles
  • Solid double doors and center beam. Removable center beam provides convenient installation of  mounting plate
  • 4 lock styles: keyed CH751, double bit, square and slotted
  • 2 latch styles: 3-point and ¼-turn. Auxiliary ¼-turn latches are added on top and bottom of enclosures  that are 31”W (787 mm) or wider
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 38”H – 48”H (610 mm - 1219 mm)
  • Min and max widths: 42”W – 60”W (1667 mm - 1524 mm)
  • Min and max depths: 8”D – 16"D (203 mm - 406 mm)
  • UL Listed Type 4 enclosures are available in powder-coat paint in: Gray ANSI 61, Hammer Gray RAL703 and Black. NEMA Type 4X enclosures are available in stainless steel Type 304 in No.4 brushed finish
  • Series A34, mild steel, and Series A74, stainless steel, families of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now