• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Floor-Mount Enclosure, Type 12, Stainless Steel, with Floor Stand and Solid Double Door
Overview

NEMA Type 12 enclosure is for indoor use; protects against dirt and dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12 applications. Also meets NEMA Type 1, 2, 5 and 3R with drain hole and drip shield (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Overlapping solid double door with 3-point latch mechanism provides easy access for control plate installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 54"H - 72"H (1372 mm - 1829 mm)
  • Min and max widths: 42"W - 72"W (1067 mm - 1829 mm)
  • Min and max depths: 8"D - 24"D (203 mm - 610 mm)
  • Removable floor stands
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A50, stainless steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now