RMR Floor-Mount Enclosure, Type 12, with Floor Stand and Solid Double Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 12 enclosure is for indoor use; protects against dirt and dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12 applications. Also meets NEMA Type 1, 2, 5 and 3R with drain hole and drip shield (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Overlapping solid double door with 3-point latch mechanism provides easy access for control plate installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 54"H - 72"H (1372 mm - 1829 mm)
  • Min and max widths: 42"W - 72"W (1067 mm - 1829 mm)
  • Min and max depths: 8"D - 24"D (203 mm - 610 mm)
  • Removable floor stands
  • UL Listed Type 12 enclosures available in welded, mild-steel enclosure with painted finish (colors): Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series A04, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now