Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Floor-Mount Enclosure, Type 4, with Floor Stand and Solid Double Door
Helpful Downloads & Links
Overview

NEMA Type 4, for outdoor use, protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid. Removable center beam provides convenient installation of mounting plate.

  • Designed for NEMA Type 4 applications. Also meets NEMA Type 1, 2, 3, 5; and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Removable center beam
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are  added on top and bottom of enclosures that are 31”W (787 mm) or wider
  • Min and max height: 60"H - 74"H (1524 mm - 1880 mm)
  • Min and max widths: 48"W - 72"W (1219 mm - 1829 mm)
  • Min and max depths: 10"D - 24"D (254 mm - 610 mm)
  • Removable floor stands
  • UL Listed Type 12 and Type 4 enclosures available in welded, mild-steel enclosure with painted  finish (colors): Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series 05, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now