• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
RMR Free-Standing Enclosure, Type 12, Stainless Steel, Dual Access with Solid Double Door
Overview

NEMA Type 12 enclosure is for indoor use and protects against dirt and dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12 applications. Also meets NEMA Type 1, 2, 5; and 3R with drain hole and  drip shield (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Dual access provides additional mounting plate placement and access to either front or rear of the  enclosure
  • Overlapping solid double door with 3-point latch mechanism provides easy access for control plate  installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 72"H - 90"H (1829 mm - 2286 mm)
  • Min and max widths: 48"W - 72"W (1219 mm - 1829 mm) 
  • Min and max depths: 24"D - 36"D (610 mm - 914 mm)
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm) 
  • Order mounting plate(s) separately; use CPI Product Designer for quick and easy selection
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A57, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now