RMR Standard Wall-Mount Enclosure, Type 4x, Stainless Steel, with Solid Double Door
Helpful Downloads & Links
Product Information
Design Tools
Overview
NEMA Type 4X, for outdoor or indoor use, protects against dirt, rain, sleet, snow, splashing and hose-directed water, along with an increased level of corrosion protection.
  • Designed for NEMA Type 4X applications. Also meets NEMA Type 1, 2, 3, 4, 5 and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid single door
  • 2 latch styles: 3-point mechanism and ¼-turn latch. Auxiliary ¼-turn latches are added on top and bottom of enclosures with doors that are 31”W (787 mm) or wider
  • 4 lock styles: keyed CH751, double bit and square on 3-point latches; double bit, square and  slotted on ¼-turn latches
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 12”H – 72”H (305 mm - 1829 mm)
  • Min and max widths: 10”W – 36”W (254 mm - 914 mm)
  • Min and max depths: 6”D – 24”D (152 mm - 610 mm)
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A59, stainless steel, family of enclosures
Product Notice: Due to supply chain disruptions in the stainless-steel market, CPI is temporarily suspending quotations and orders for stainless steel enclosures at this time. In the meantime, we continue to offer mild-steel NEMA-rated industrial enclosures without disruption. Learn more.