• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

GlobalFrame Cabinet Family
GlobalFrame is a storage solution for network equipment and industry-standard servers for data centers, computer rooms or network installations.
Beautifully Designed
Premium and innovative design that is attractive and highly functional.
Built To Last
Sturdy construction that will last for years and support up to 3000 lb static load.
Thermal, Cable, and Power
Broad selection of thermal, cable and power management and distribution accessories.
Reduce Cooling Costs
Air flow management helps reduce cooling costs.

In air-cooled data center and enterprise computer rooms, one of the most cost-effective methods of reducing cooling costs is implementing disciplined airflow management practices to isolate and separate hot and cold air within the room. 

Results
  • Eliminates hot spots
  • Allows you to reliably raise room temperatures
  • Increase return air temperatures
Learn more
Explore the Family
Best For: Enterprise Data Centers
  • UL Listed 2416 - meets new UL requirements for equipment cabinets
  • Now available in 52U height, 700 mm width and 1100 mm depth to maximize space
  • Adjustable-depth Z-shaped mounting rails help block airflow around equipment
  • Top panels cable openings accommodate high-amperage PDU power plugs
  • Locking side panels and doors secure equipment
  • Now available in Glacier White finish to reflect more light
  • Maximum front-to-rear rail depths are increased to support deeper equipment. 
  • Top and bottom panels include snap on plastic grommets to seal cable openings 
  • Perforated doors are 78% open to maximize airflow
  • Improved Air Dam accessory (ordered separately) creates an airflow barrier around the rails to block bypass air inside the cabinet
  • Up to 3000 lb (1360 kg) static load rating
  • 19” EIA rack-mount width
  • Square-punched mounting rails with U markings for fast equipment installation
Best For: Enterprise Data Centers
  • Availability: Asia Pacific
  • Standard configuration includes perforated front and rear doors to support front-to-rear airflow
  • Vertical Exhaust Duct configuration for high-density applications
  • Includes a cabinet frame, two pairs of 19” EIA square-punched equipment mounting rails, a solid top panel, a perforated front door, a double perforated rear door, swing handle latches, keyed locks, transport casters, leveling feet, floor attachment clamps and baying kit
  • Equipment mounting rails are adjustable and feature a Z-shaped design with attachment points for accessory cable rings
  • Tool-less top panel features four cable openings and snaps into position for easy installation
  • Split side panels are lighter and easier to handle; the locks use the same key as the front and rear doors
  • Front door is curved, perforated metal for optimal airflow; rear door is flat, perforated or solid metal. Doors have swing handles with keyed locks
  • Supports up to 1300 kg (2866 lb) of equipment
  • Thermal, power and cable management accessories
Related Products & Accessories