Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

TeraFrame® Family of Cabinets
TeraFrame® Family of Cabinets are highly configurable premium enclosures to meet the demands of today's data center environment.
Highly Configurable
Fit any specification with numerous options.
Beautifully Designed
Premium and innovative design that is attractive and highly functional.
Thermal, Cable, and Power
Broad selection of thermal, cable and power management and distribution accessories.
See TeraFrame in Action
Scripps Networks Interactive Partners with Chatsworth Products to Make Data Center Design and Operations Easy

The F-Series TeraFrame Cabinets are highly flexible and functional, providing enhanced features that easily adapt to changing requirements.

Results
  • 50% - 70% energy savings.
  • Hot air was removed to escape into the cold aisles, resulting in hot spots
  • A customized solution for a structured cabling product.
View the Solution
Explore the Family
Best For: Store servers in multi-tenant and enterprise data centers, computer rooms and network facilities
  • UL Listed 2416 - meets new UL requirements for equipment cabinets
  • New 6-slide frame style increases equipment load bearing capacity
  • Now available in a standard 52U height to maximize space
  • Side panels are half height for easy handling
  • Cable openings in the top and bottom panels are wider to accommodate large PDU power plugs
  • Equipment mounting rails are now Z-shaped with a solid front surface, use no standoff brackets, adjust quickly and help block airflow 
  • Grommet-sealed cable openings in the rails in wider cabinets allow a front-to-rear pathway for cabling while blocking bypass airflow
  • Every cabinet now includes casters and leveling feet
  • Brush seals cover all of the cable openings in the top and the bottom panels
  • New two-piece server top panel makes upgrading to a Vertical Exhaust Duct easy
  • The Vertical Exhaust Duct now includes additional heights for shorter ceilings and includes a brush sealed cable entry port in the back for power cable entry 
  • Up to 3000 lb (1360 kg) static load rating
Best For: Stores network switches in multi-tenant and enterprise data centers, computer rooms and network facilities
  • The N-Series TeraFrame Network Gen 3 Cabinet product line is compatible with the Cisco Catalyst 6807-XL switch. Read the Cisco Catalyst 6807-XL Switch Hardware Installation Guide for more details.
  • Frame design provides maximum flexibility for mounting equipment, thermal, cable and power management accessories
  • Provides complete separation of hot and cold air within the cabinet 
  • A universal side airflow solution eliminates switch-specific accessories reducing planning complexity
  • Order pre-configured for front-to-rear, front-to-top, side-to-rear or side-to-top airflow
  • Vertical Exhaust Duct option provides side-to-top airflow
  • Includes large cable entry ports on the top panel, T-shaped cable guides on the front mounting rails and a front-to-rear cable manager to organize cables; vertical cable managers are available as accessories 
  • Easy access to cables and equipment with removable doors, top panel and side panels
  • Includes T-shaped cable guides with openings that align with each U on the rack to divide and organize cable
  • Includes leveling feet and transport casters
  • Includes two pairs of 19" EIA equipment mounting rails
  • #12-24 tapped or square-punched mounting rails with U markings for fast equipment installation
  • 2500 lb (1134 kg) static load rating on leveling feet
  • UL Listed 2416