• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Z4-Series Seismic Frame® Cabinet System
Secure and protect critical computer server, data storage and network equipment in computer rooms, equipment rooms and other facilities that are located in seismically active areas.
Built To Last
Sturdy construction that will last for years and support up to 3000 lb static load.
Highly Configurable
Fit any specification with numerous options.
Beautifully Designed
Premium and innovative design that is attractive and highly functional.
Extend the network and secure new network connections.
Update Security / Monitoring system

The Z4-Series Seismic Frame® Cabinet System features an industry-leading 1500 lb (680 kg) seismic equipment load with an additional 100 lb (45 kg) top load for cabling. It is UL Listed for its 3000 lb (1360 kg) static load and integrated grounding and bonding features. 

Improving on CPI’s original Seismic Frame Cabinet, which was introduced in 2001, the Z4-Series Seismic Frame Cabinet delivers a higher load rating, an increased range of cabinet sizes to support deeper equipment and more unobstructed interior space along the sides for thermal and cable management accessories.

Results

The Z4-Series Seismic Frame Cabinet was tested by a Telecommunications Carrier Group and ISO 17025 certified Independent Testing Laboratory (ITL) to meet Telcordia Technologies GR-63-CORE, Issue 4, April 2012, Sections 4.4 per Zone 4 requirements. GR-63-CORE seismic testing includes a series of physical shaker table tests during which a loaded cabinet is placed through simulated earthquake conditions. Zone 4 testing includes the most severe test conditions. The Seismic Frame Cabinet displayed limited movement and survived the test without permanent structural or mechanical damage, ensuring the internal equipment is not damaged.

Watch this video
MORE SOLUTIONS
Explore the Family
Best For: Secure and protect critical servers located in seismically active areas
• Reduces the risk of equipment damage due to seismic events.
• Minimizes excessive movement that can cause undue strain on cable connections
• Increases the possibility of continuing operations after a seismic event
• Helps facilities comply with seismic codes.