Cart

Loading...
Loading...

Cart

Loading...
Loading...

37865-C02

RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 38U; 70.9" (1800 mm) H x 23.6" (600 mm) W; Black

MSRP $314.72
Height6.1" (155 mm)
ColorBlack
Width56.8" (1443 mm)
Depth0.8" (20 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10.1" (26 cm)
Ship Length/Depth77" (1956 mm)
Ship Height4.8" (12 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. 

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Includes: Finger Cable Manager and installation hardware