Cart

Loading...
Loading...

Cart

Loading...
Loading...

37865-G03

RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 42U; 78.7" (2000 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)

MSRP $357.68
Height6.1" (155 mm)
ColorHammer Gray
Width64.8" (1646 mm)
Depth0.8" (20 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10.1" (26 cm)
Ship Length/Depth86" (2184 mm)
Ship Height4.8" (12 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. 

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Includes: Finger Cable Manager and installation hardware