Cart
Loading...
Loading... 37872-C04
AC Door Assembly for RMR Modular Enclosure; 3000 - 4000 BTU Air Conditioner Ready; Right Hand Hinged; 82.7" (2100 mm) H x 23.6" (600 mm) W; Black
MSRP $689.76
| Width | 24" (610 mm) |
| Height | 81.6" (2073 mm) |
| Color | Black |
| Door Style | Right-Hand Hinged |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 56 LB (25.4 kg) |
