Cart
Loading...
Loading... 37896-C02
AC Door Assembly for RMR Modular Enclosure; 3000 - 4000 BTU Air Conditioner Ready; Left Hand Hinged; 70.9" (1800 mm) H x 23.6" (600 mm) W; Black
MSRP $620.08
| Width | 24" (610 mm) |
| Height | 69.8" (1773 mm) |
| Color | Black |
| Door Style | Left-Hand Hinged |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 41 LB (18.6 kg) |
