Cart
Loading...
Loading... 37896-C11
AC Door Assembly for RMR Modular Enclosure; 3000 - 4000 BTU Air Conditioner Ready; Left Hand Hinged; 86.6" (2200 mm) H x 31.5" (800 mm) W; Black
MSRP $857.46
| Width | 31.5" (800 mm) |
| Height | 85.5" (2172 mm) |
| Color | Black |
| Door Style | Left-Hand Hinged |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 35.5" (90 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 71 LB (32.21 kg) |
