Cart

Loading...
Loading...

Cart

Loading...
Loading...

37892-C03

Exhaust Door Assembly for RMR Modular Enclosure; 7" (177 mm) Exhaust Fan / Filter Ready; 78.7" (2000 mm) H x 23.6" (600 mm) W; Black

MSRP $650.74
Width24" (610 mm)
Height77.7" (1974 mm)
TypeFor 7" (177 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth215" (5461 mm)
Ship Height3.8" (10 cm)
Shipping Weight55 LB (24.95 kg)
Product Description

Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit