Cart

Loading...
Loading...

Cart

Loading...
Loading...

37892-C05

Exhaust Door Assembly for RMR Modular Enclosure; 7" (177 mm) Exhaust Fan / Filter Ready; 86.6" (2200 mm) H x 23.6" (600 mm) W; Black

MSRP $728.88
Width24" (610 mm)
Height85.5" (2172 mm)
TypeFor 7" (177 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth246" (6248 mm)
Ship Height3.8" (10 cm)
Shipping Weight60 LB (27.22 kg)
Product Description

Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit