Cart

Loading...
Loading...

Cart

Loading...
Loading...

37892-G11

Exhaust Door Assembly for RMR Modular Enclosure; 7" (177 mm) Exhaust Fan / Filter Ready; 86.6" (2200 mm) H x 31.5" (800 mm) W; Hammer Gray (Ral 7035)

MSRP $857.46
Width31.5" (800 mm)
Height85.5" (2172 mm)
TypeFor 7" (177 mm) Filter Fan or Filter Kit
ColorHammer Gray
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width35.5" (90 cm)
Ship Length/Depth246" (6248 mm)
Ship Height3.8" (10 cm)
Shipping Weight73 LB (33.11 kg)
Product Description

Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit