Cart

Loading...
Loading...

Cart

Loading...
Loading...

37870-C02

Intake Door Assembly for RMR Modular Enclosure; 177 mm Intake Fan / Filter Ready; 70.9" (1800 mm) H x 23.6" (600 mm) W; Black

MSRP $620.08
Width24" (610 mm)
Height69.8" (1773 mm)
TypeFor 7" (177 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth215" (5461 mm)
Ship Height3.8" (10 cm)
Shipping Weight43 LB (19.5 kg)
Product Description

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

Key Features and Benefits
  • Intake Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit