Cart

Loading...
Loading...

Cart

Loading...
Loading...

37870-C08

Intake Door Assembly for RMR Modular Enclosure; 177 mm Intake Fan / Filter Ready; 70.9" (1800 mm) H x 31.5" (800 mm) W; Black

MSRP $713.07
Width31.5" (800 mm)
Height69.8" (1773 mm)
TypeFor 7" (177 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width35.5" (90 cm)
Ship Length/Depth215" (5461 mm)
Ship Height3.8" (10 cm)
Shipping Weight61 LB (27.67 kg)
Product Description

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

Key Features and Benefits
  • Intake Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit