Cart

Loading...
Loading...

Cart

Loading...
Loading...

37890-C06

Intake Door Assembly for RMR Modular Enclosure; 11.5" (291 mm) Intake Fan / Filter Ready; 94.5" (2400 mm) H x 23.6" (600 mm) W; Black

MSRP $772.58
Width24" (610 mm)
Height93.4" (2373 mm)
TypeFor 11.5" (291 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth246" (6248 mm)
Ship Height3.8" (10 cm)
Shipping Weight63 LB (28.58 kg)
Product Description

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

Key Features and Benefits
  • Intake Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit