Cart

Loading...
Loading...

Cart

Loading...
Loading...

37890-C07

Intake Door Assembly for RMR Modular Enclosure; 11.5" (291 mm) Intake Fan / Filter Ready; 47.2" (1200 mm) H x 31.5" (800 mm) W; Black

MSRP $627.76
Width31.5" (800 mm)
Height63.4" (1611 mm)
TypeFor 11.5" (291 mm) Filter Fan or Filter Kit
ColorBlack
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width35.5" (90 cm)
Ship Length/Depth215" (5461 mm)
Ship Height3.8" (10 cm)
Shipping Weight42 LB (19.05 kg)
Product Description

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

Key Features and Benefits
  • Intake Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit