Cart

Loading...
Loading...

Cart

Loading...
Loading...

37890-G04

Intake Door Assembly for RMR Modular Enclosure; 11.5" (291 mm) Intake Fan / Filter Ready; 82.7" (2100 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)

MSRP $689.76
Width24" (610 mm)
Height81.6" (2073 mm)
TypeFor 11.5" (291 mm) Filter Fan or Filter Kit
ColorHammer Gray
Depth1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth215" (5461 mm)
Ship Height3.8" (10 cm)
Shipping Weight56 LB (25.4 kg)
Product Description

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

Key Features and Benefits
  • Intake Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit