Cart
Loading...
Loading... 37060-C32
Single Tempered Glass Door for RMR Wall-Mount Enclosure; 10 RMU; 20.6" (523 mm) H x 27.5" (700 mm) W x 0.82" (21 mm) D; Black
MSRP $614.35
| Height | 20.6" (523 mm) |
| Width | 27.5" (699 mm) |
| Depth | 0.8" (20 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 31" (79 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 20 LB (9.07 kg) |
