Cart
Loading...
Loading... 37770-C05
Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 31.5" (800 mm) D, Black
MSRP $758.12
| Depth | 28.7" (729 mm) |
| Color | Black |
| Height | 3.9" (100 mm) |
| Width | 5.1" (130 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 83" (2108 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 34 LB (15.42 kg) |
