Cart
Loading...
Loading... 37770-C06
Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 35.4" (900 mm) D, Black
MSRP $769.83
| Depth | 32.7" (831 mm) |
| Color | Black |
| Height | 3.9" (100 mm) |
| Width | 5.1" (130 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 93" (2362 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 37 LB (16.78 kg) |
