Cart
Loading...
Loading... 37770-G08
Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 43.3" (1100 mm) D, Hammer Gray (Ral 7035)
MSRP $808.89
| Depth | 40.6" (1031 mm) |
| Color | Hammer Gray |
| Height | 3.9" (100 mm) |
| Width | 5.1" (130 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 113" (2870 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 45 LB (20.41 kg) |
