Cart
Loading...
Loading... DF0024-000000-H01
Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure; ANSI 61 Gray
MSRP $88.18
| Color |
| Height | 2.78" (70.6 mm) |
| Width | 1.5" (38 mm) |
| Depth | 1" (26 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
