Cart
Loading...
Loading... 37820-C01
RMR Modular Enclosure External Baying Accessory Kit With Seal; Black
MSRP $374.09
| Color | Black |
| Height | 3" (70 mm) |
| Width | 4" (102 mm) |
| Depth | 4" (102 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
