Cart
Loading...
Loading... 37825-G01
RMR Modular Enclosure Corner Baying Accessory Kit; Hammer Gray (RAL 7035)
MSRP $133.30
| Color | Hammer Gray |
| Height | 3" (69 mm) |
| Width | 4" (102 mm) |
| Depth | 5" (127 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 6 LB (2.72 kg) |
