Cart

Loading...
Loading...

Cart

Loading...
Loading...

37824-C01

RMR Modular Enclosure Corner Internal Baying Brackets, Black

MSRP $185.18
ColorBlack
Height2.7" (69 mm)
Width2.4" (61 mm)
Depth2.7" (69 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width8.3" (21 cm)
Ship Length/Depth21" (533 mm)
Ship Height3" (8 cm)
Shipping Weight6 LB (2.72 kg)