Cart
Loading...
Loading... 37908-003
Power Cord For RMR Cooling Units; 1"H x 0.8"W x 96"L (26 mm x 21 mm x 2439 mm); 250V; 15A; IEC C14 To ROJ; Molded; Black
MSRP $60.27
| Plug | IEC C14 |
| Volts | 250V |
| Height | 1" (26 mm) |
| Width | 0.8" (20 mm) |
| BABA Compliant | No |
| Color | Black |
