Representative image shown for the RMR Modular Enclosure Exhaust Filter Kit
RMR Modular Enclosure Exhaust Filter Kit
4 Options

Representative image shown for the RMR Modular Enclosure Exhaust Filter Kit
Customize Your Product
Type
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
37898-001 View Details | Filter Cutout 7" (177 mm) | Hammer Gray | $99.28 | |
37898-002 View Details | Filter Cutout 7" (177 mm) | Black | $99.28 | |
37899-001 View Details | Filter Cutout 11.5" (291 mm) | Hammer Gray | $132.40 | |
37899-002 View Details | Filter Cutout 11.5" (291 mm) | Black | $132.40 |
Product Description
Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal). If installing a combination of Filter Fans and exhaust filters, fit the Filter Fans in the lower third of the cabinet and the exhaust filter(s) near the top of the cabinet for optimum airflow.