Cart
Loading...
Loading... 37898-002
RMR Modular Enclosure Exhaust Filter Kit, 177 mm Cut-out, 7.95" (202mm) H x 7.95" (202mm) W x 1.57 (40mm) D; Black
MSRP $99.28
| Type | Filter Cutout 7" (177 mm) |
| Color | Black |
| Height | 7.95" (202 mm) |
| Width | 8" (202 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 23" (584 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
