Cart
Loading...
Loading... 37899-002
RMR Modular Enclosure Exhaust Filter Kit, 291 mm Cut-out, 12.6" (320mm) H x 12.6" (320mm) W x 1.8 (46mm) D; Black
MSRP $132.40
| Type | Filter Cutout 11.5" (291 mm) |
| Color | Black |
| Height | 12.6" (320 mm) |
| Width | 12.6" (320 mm) |
| Depth | 1.8" (46 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 13" (33 cm) |
| Ship Length/Depth | 33" (838 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 3 LB (1.36 kg) |
