Cart
Loading...
Loading... 37921-004
RMR Modular Enclosure Filter/Exhaust Fan, 560 CFM, 230V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)
MSRP $1,110.41
| Volts | 230 |
| Type | Filter Cutout 11.5" (291 mm) |
| Color |
| Height | 13" (320 mm) |
| Width | 13" (330 mm) |
| Depth | 7" (178 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 13" (33 cm) |
| Ship Length/Depth | 33" (838 mm) |
| Ship Height | 6.5" (17 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
