Cart

Loading...
Loading...

RMR Modular Enclosure Filter/Intake Fan

8 Options
Customize Your Product
Volts
Type
Color
Explore Sizes & Options
Filter
Add to Cart Add
37920-001
View Details
115
Filter Cutout 7" (177 mm)
$321.71
37920-003
View Details
230
Filter Cutout 7" (177 mm)
$330.92
37920-005
View Details
115
Filter Cutout 7" (177 mm)
Black
$321.71
37920-007
View Details
230
Filter Cutout 7" (177 mm)
Black
$330.92
37921-001
View Details
115
Filter Cutout 11.5" (291 mm)
$1,073.70
37921-003
View Details
230
Filter Cutout 11.5" (291 mm)
$1,092.03
37921-005
View Details
115
Filter Cutout 11.5" (291 mm)
Black
$1,073.70
37921-007
View Details
230
Filter Cutout 11.5" (291 mm)
Black
$1,092.03
Product Description

Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds. 

Key Features and Benefits
  • Includes: Fan housing, fan, filter, installation hardware