Cart
Loading...
Loading... 37900-002
RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 3,000 - 4,000 BTU, 230V, 30" (750mm) H x 16" (397mm) W x 10 (239mm) D; Hammer Gray (RAL 7035)
MSRP $6,386.82
| Volts | 230V |
| Type | 3000-4000 BTU/hr (879-1172 W) |
| Color |
| Height | 30" (750 mm) |
| Width | 16" (406 mm) |
| Depth | 10" (254 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 30" (76 cm) |
| Ship Length/Depth | 81" (2057 mm) |
| Ship Height | 27" (69 cm) |
| Shipping Weight | 100 LB (45.36 kg) |
