Cart
Loading...
Loading... 37901-004
RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 5,000 - 7,000 BTU, 230V, 36" (915mm) H x 13" (318mm) W x 12 (303mm) D; Black
MSRP $7,589.17
| Volts | 230V |
| Type | 5000-7000 BTU/hr (1465-2051 W) |
| Color | Black |
| Height | 36" (915 mm) |
| Width | 13" (330 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 30" (76 cm) |
| Ship Length/Depth | 81" (2057 mm) |
| Ship Height | 42" (107 cm) |
| Shipping Weight | 128 LB (58.06 kg) |
