Cart
Loading...
Loading... 37902-003
RMR Modular Enclosure Power Cord For Filter/Fans, 250V, 15A, IEC C14 To ROJ, Molded, 120" (3048 mm) L0" (0mm) H x 0" (0mm) W x 0 (0mm) D; Black
MSRP $37.28
| Volts | 115V or 230V |
| Plug | IEC C14 |
| Height | 1" (0 mm) |
| Width | 0.8" (20 mm) |
| Depth | 120" (3048 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 12" (30 cm) |
| Ship Length/Depth | 8" (203 mm) |
| Ship Height | 12" (30 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
